SNVSC77B December 2024 – April 2025 LM5125-Q1
PRODUCTION DATA
The gate drivers are powered by an internal 5V VCC regulator. The VCC regulator is sourced from the BIAS-pin supportuing up to 42V for VBIAS > VBIAS-RISING or the VOUT-pin for VBIAS < VBIAS-FALLING. Connect the BIAS-pin to a voltage ≥2.5V (for example VI or 5V) as the reference system is permanently supplied by the BIAS-pin and shuts down for voltages <2V. The recommended VCC capacitor value is 10μF.
The integrated current limit prevents device damage when VCC is overloaded or the VCC-pin is shorted to ground. VCC can source up to 200mA (IVCC-CL). The consumed VCC current of the external MOSFETs can be calculated by Equation 7.
where