SNVSC77B December 2024 – April 2025 LM5125-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| SUPPLY CURRENT (BIAS, VCC, VOUT) | |||||||
| ISD | VI current in shutdown state (BIAS connected to VI). Current into BIAS, CSP1, CSN1, CSP2, CSN2, SW1, SW2. | VEN/UVLO = 0 V, VOUT = 12V, TJ = –40°C to 125°C | 2 | 5 | µA | ||
| ISD_BIAS | BIAS-pin current in shutdown state | VEN/UVLO = 0V, VOUT = 12V, TJ = –40°C to 125°C | 2 | 5 | µA | ||
| ISD_VOUT | VOUT-pin current in shutdown state | VEN/UVLO = 0V, VOUT = 12V, TJ = –40°C to 125°C | 0.001 | 0.5 | µA | ||
| IQ_BIAS_FPWM | BIAS-pin quiescent current in active state, FPWM-Mode, internal clock (not-switching, RT and IMON current is excluded) | 1-phase, VEN/UVLO = 2.0V, VEN2 = 0V, VCFG2 = 0V, VATRK = 0.667V, TJ = –40°C to 125°C | 1.1 | 1.5 | mA | ||
| 2-phase, VEN/UVLO = 2.0V, VEN2 = 2V, VCFG2 = 0V, VATRK = 0.667V, TJ = –40°C to 125°C | 1.6 | 2 | mA | ||||
| IQ_BIAS_DEM | BIAS-pin quiescent current in active state, DEM-Mode, internal clock (not-switching, RT and IMON current is excluded) | 1-phase, VEN/UVLO = 2.0V, VEN2 = 0V, VCFG2 = 0V, VATRK = 0.667V, TJ = –40°C to 125°C | 1.1 | 1.5 | mA | ||
| 2-phase, VEN/UVLO = 2.0V, VEN2 = 2V, VCFG2 = 0V, VATRK = 0.667V, TJ = –40°C to 125°C | 1.6 | 2 | mA | ||||
| IQ_VOUT_FPWM | VOUT-pin quiescent current in active state, FPWM-Mode, internal clock (not-switching) | 2-phase, VEN/UVLO = 2.0V, VEN2 = 2V, VCFG2 = 0V, VATRK = 0.667V, TJ = –40°C to 125°C | 250 | 300 | µA | ||
| IQ_BIAS_BYP | BIAS-pin current in bypass state (RT and IMON current is excluded) | 1-phase, VEN/UVLO = 2.0V, VEN2 = 0V, VCFG2 = 0V, VOUT = 12V, TJ = –40°C to 125°C | 1 | 1.5 | mA | ||
| BIAS-pin current in bypass state (RT and IMON current is excluded) | 2-phase, VEN/UVLO = 2.0V, VEN2 = 2V, VCFG2 = 0V, VOUT = 12V, TJ = –40°C to 125°C | 1.5 | 2.0 | mA | |||
| IQ_VOUT_BYP | VOUT-pin current in bypass state | 2-phase, VEN/UVLO = 2.0V, VEN2 = 2V, VCFG2 = 0V, VOUT = 12V, TJ = –40°C to 125°C, no resistor between HO and SW. | 280 | 330 | µA | ||
| IBIAS | BIAS-pin bias current | VBIAS = 12V, IVCC = 200mA | 200 | 210 | mA | ||
| IVOUT | VOUT-pin bias current when VCC is supplied by VOUT | VBIAS = 3.3V, IVCC = 200mA | 200 | 230 | mA | ||
| VCC REGULLATOR (VCC) | |||||||
| VBIAS-RISING | Threshold to switch VCC supply from VOUT-pin to BIAS-pin | VBIAS rising | 4.25 | 4.35 | 4.45 | V | |
| VBIAS-FALLING | Threshold to switch VCC supply from BIAS-pin to VOUT-pin | VBIAS falling | 4.1 | 4.2 | 4.3 | V | |
| VBIAS-HYS | VCC supply threshold hysteresis | 100 | 150 | mV | |||
| VVCC-REG1 | VCC regulation | No load | 4.75 | 5 | 5.25 | V | |
| VVCC-REG2 | VCC regulation during dropout | VBIAS = 4.5V, IVCC = 110mA | 4 | 4.3 | V | ||
| VVCC-UVLO-RISING | VCC UVLO threshold | VCC rising | 3.4 | 3.5 | 3.6 | V | |
| VVCC-UVLO-FALLING | VCC UVLO threshold | VCC falling | 3.2 | 3.3 | 3.4 | V | |
| VVCC-UVLO-HYS | VCC UVLO threshold hysteresis | VCC falling | 215 | mV | |||
| IVCC-CL | VCC sourcing current limit | VVCC = 4V | 200 | mA | |||
| ENABLE (EN/UVLO) | |||||||
| VEN-RISING | Enable threshold | EN rising | 0.50 | 0.55 | 0.6 | V | |
| VEN-FALLING | Enable threshold | EN falling | 0.40 | 0.45 | 0.50 | V | |
| VEN-HYS | Enable hysteresis | EN falling | 100 | mV | |||
| REN | EN pulldown resistance | VEN = 0.2V | 30 | 37 | 50 | kΩ | |
| VUVLO-RISING | UVLO threshold | UVLO rising | 1.05 | 1.1 | 1.15 | V | |
| VUVLO-FALLING | UVLO threshold | UVLO falling | 1.025 | 1.075 | 1.125 | V | |
| VUVLO-HYS | UVLO hysteresis | UVLO falling | 25 | mV | |||
| IUVLO-HYS | UVLO pulldown hysteresis current | VUVLO = 0.7V | 9 | 10 | 11 | µA | |
| IUVLO/EN | UVLO/EN-pin bias current | VUVLO/EN = 0.3V, pull-down resistor = active. | 8 | 11 | µA | ||
| VUVLO/EN = 0.7V, 10µA current = active. | 9 | 10 | 11 | µA | |||
| VUVLO/EN = 3.3V | 1 | µA | |||||
| CH2 ENABLE (EN2) | |||||||
| VEN2_H | Enable 2 high level input voltage | EN2 rising | 1.19 | 5.25 | V | ||
| VEN2_L | Enable 2 low level input voltage | EN2 falling | –0.3 | 0.41 | V | ||
| IEN2 | Enable 2 bias current | EN1 = EN2 = 3.3V | 0.01 | 1 | µA | ||
| CONFIGURATION (CFG0, CFG1, CFG2) | |||||||
| RCFGx_1 | Level 1 resistance | 0 | 0.1 | kΩ | |||
| RCFGx_2 | Level 2 resistance | 0.496 | 0.51 | 0.526 | kΩ | ||
| RCFGx_3 | Level 3 resistance | 1.11 | 1.15 | 1.19 | kΩ | ||
| RCFGx_4 | Level 4 resistance | 1.81 | 1.9 | 1.93 | kΩ | ||
| RCFGx_5 | Level 5 resistance | 2.65 | 2.7 | 2.82 | kΩ | ||
| RCFGx_6 | Level 6 resistance | 3.71 | 3.8 | 3.94 | kΩ | ||
| RCFGx_7 | Level 7 resistance | 4.95 | 5.1 | 5.26 | kΩ | ||
| RCFGx_8 | Level 8 resistance | 6.29 | 6.5 | 6.68 | kΩ | ||
| RCFGx_9 | Level 9 resistance | 8.00 | 8.3 | 8.50 | kΩ | ||
| RCFGx_10 | Level 10 resistance | 10.18 | 10.5 | 10.81 | kΩ | ||
| RCFGx_11 | Level 11 resistance | 12.90 | 13.3 | 13.70 | kΩ | ||
| RCFGx_12 | Level 12 resistance | 15.71 | 16.2 | 16.69 | kΩ | ||
| RCFGx_13 | Level 13 resistance | 19.88 | 20.5 | 21.11 | kΩ | ||
| RCFGx_14 | Level 14 resistance | 24.15 | 24.9 | 25.65 | kΩ | ||
| RCFGx_15 | Level 15 resistance | 29.20 | 30.1 | 31.00 | kΩ | ||
| RCFGx_16 | Level 16 resistance | 35.40 | 36.5 | 38.60 | kΩ | ||
| SWITCHING FREQUENCY | |||||||
| VRT | RT regulation | 0.7 | 0.75 | 0.8 | V | ||
| fSW1 | Switching frequency | RT = 316kΩ | 85 | 100 | 115 | kHz | |
| fSW2 | Switching frequency | RT = 14kΩ | 1980 | 2200 | 2420 | kHz | |
| tON-MIN | Minimum controllable on-time | RT = 14kΩ | 14 | 20 | 50 | ns | |
| tOFF-MIN | Minimum forced off-time | RT = 14kΩ | 55 | 80 | 105 | ns | |
| DMAX1 | Maximum duty cycle limit | RT = 316kΩ | 98.7% | 99.4% | |||
| DMAX2 | Maximum duty cycle limit | RT = 14kΩ | 75% | 87% | |||
| SYNCHRONIZATION (SYNCIN) | |||||||
| Minimum SYNCIN frequency activity detection | Spread Spectrum = off | RT = 316kΩ | 55 | kHz | |||
| SYNCIN frequency activity detection vs RT set switching frequency | Spread Spectrum = off | RT = 14kΩ to 210kΩ | –60% | ||||
| SYNCIN activity detection cycles | 3 | cycles | |||||
| fSYNC | Syncing frequency range from RT set frequency during synchronization | Frequency synchronized to ext. clock min. = 100kHz, max. = 2200kHz | –50% | 50% | |||
| VSYNCIN_H | SYNCIN high level input voltage | SYNCIN rising | 1.19 | 5.25 | V | ||
| VSYNCIN_L | SYNCIN low level input voltage | SYNCIN falling | –0.3 | 0.41 | V | ||
| ISYNCIN | SYNCIN bias current | SYNCIN = 3.3V | 0.01 | 1 | µA | ||
| Minimum SYNCIN pullup / pulldown pulse width | 135 | ns | |||||
| VOUT PROGRAMMING (ATRK/DTRK) | |||||||
| VOUT_REG | VOUT regulation with ATRK voltage | ATRK = 0.2V, VI = 4.5V | 5.88 | 6 | 6.12 | V | |
| ATRK = 0.4V, VI = 10V | 11.82 | 12 | 12.18 | V | |||
| ATRK = 0.8V | 23.64 | 24 | 24.36 | V | |||
| ATRK = 1.6V | 47.28 | 48 | 48.72 | V | |||
| ATRK = 2V | 59.10 | 60 | 60.90 | V | |||
| GDTRK | Conversion ratio of DTRK duty cycle to VATRK | FDTRK = 100kHz, 440kHz | 25 | mV / % | |||
| DTRK duty cycle range | 8% | 80% | |||||
| VATRK | ATRK voltage for given DTRK duty cycle | fDTRK = 100kHz, DC = 8% | 0.192 | 0.2 | 0.208 | V | |
| fDTRK = 100kHz, DC = 40% | 0.98 | 1 | 1.02 | V | |||
| fDTRK = 100kHz, DC = 80% | 1.98 | 2 | 2.02 | V | |||
| fDTRK = 440kHz, DC = 8% | 0.19 | 0.2 | 0.21 | V | |||
| fDTRK = 440kHz, DC = 40% | 0.98 | 1 | 1.02 | V | |||
| fDTRK = 440kHz, DC = 80% | 1.98 | 2 | 2.02 | V | |||
| VDTRK_H | DTRK high level input voltage | DTRK rising | 1.19 | 5.25 | V | ||
| VDTRK_L | DTRK low level input voltage | DTRK falling | –0.3 | 0.41 | V | ||
| IATRK | Source current when activated through CFG0 | 19.8 | 20 | 20.2 | µA | ||
| IATRK/DTRK | ATRK/DTRK-pin bias current | 20µA current is disabled, VATRK/DTRK = 2V | 0.01 | 1 | µA | ||
| Minimum DTRK pullup / pulldown pulse width | 25 | ns | |||||
| SOFT START (SS) | |||||||
| ISS | Soft-start current | 42.5 | 50 | 57.5 | µA | ||
| VSS-DONE | Soft-start done threshold | 2.15 | 2.2 | 2.25 | V | ||
| RSS | SS pulldown switch RDSON | 26 | 70 | Ω | |||
| VSS-DIS | SS discharge detection threshold | 20 | 45 | 70 | mV | ||
| CURRENT SENSE (CSPx, CSNx) | |||||||
| ACS | Current sense amplifier gain | VCSP = 2.5V | 10 | V/V | |||
| VCLTH | Positive peak current limit threshold | Referenced to CS input | 54 | 60 | 66 | mV | |
| VNCLTH | Negative peak current limit threshold | Referenced to CS input, FPWM mode | –34 | –28 | –22 | mV | |
| VICL | Input current limit | Referenced to CS input | 65 | 72 | 80 | mV | |
| ΔVICL_CLTH | Delta voltage between ICL and positive peak current threshold | 6 | 12 | mV | |||
| Peak current limit trip delay | 100 | ns | |||||
| VZCD | ZCD threshold (CSPx – CSNx) | CS input falling, fSW = 100kHz, DEM | 0 | 1.5 | 5 | mV | |
| VZCD_BYP | ZCD threshold for phase 1 in bypass mode (CSP1 – CSN1) | –4 | –2.5 | 0 | mV | ||
| ZCD threshold for phase 2 in bypass mode (CSP2 – CSN2) | –4 | –2.5 | 0 | mV | |||
| VSLOPE | Peak slope compensation amplitude | Referenced to CS input, fSW = 100kHz | 40 | 48 | 55 | mV | |
| ICSNx | CSNx current | Device in Standby state, VI = VBIAS = VOUT = 12V | 1.2 | µA | |||
| ICSPx | CSPx current | 150 | 170 | µA | |||
| ΔIph1_ph2 | Peak Inductor Current unbalance (Phase 1 to Phase 2) | VCL = 60mV | –10 | 0 | 10 | % | |
| CURRENT MONITOR / LIMITER WITH DELAY (IMON/ILIM) | |||||||
| GIMON | Transconductance Gain | 0.283 | 0.333 | 0.383 | μA/mV | ||
| IOFFSET | Offset current | 3 | 4 | 5 | μA | ||
| VILIM | ILIM regulation target | 0.93 | 1 | 1.07 | V | ||
| VILIM_th | ILIM activation threshold | 0.95 | 1 | 1.25 | V | ||
| VILIM_reset | DLY reset threshold | ILIM falling, referenced to VILIM | 85% | 88% | 91% | ||
| IDLY | DLY sourcing/sinking current | 4 | 5 | 6 | μA | ||
| VDLY_peak_rise | VDLY rising | 2.45 | 2.6 | 2.75 | V | ||
| VDLY_peak_fall | VDLY falling | 2.25 | 2.4 | 2.55 | V | ||
| VDLY_valley | 0.2 | V | |||||
| ERROR AMPLIFIER (COMP) | |||||||
| Gm | Transconductance | 700 | 1000 | 1300 | uS | ||
| ACOMP-PWM | COMP-to-PWM gain | 1 | V/V | ||||
| VCOMP-MAX | COMP maximum clamp voltage | COMP rising | 2.3 | 2.6 | 2.9 | V | |
| VCOMP-MIN | COMP minimum clamp voltage, active in DEM | COMP falling | 0.38 | 0.48 | 0.55 | V | |
| COMP minimum clamp voltage, active in FPWM | COMP falling | 0.13 | 0.16 | 0.19 | V | ||
| VCOMP-offset | Offset in respect to min clamp | COMP falling | 0.01 | 0.03 | 0.06 | V | |
| ISOURCE-MAX | Maximum COMP sourcing current | VCOMP = 0V | 90 | µA | |||
| ISINK-MAX | Maximum COMP sinking current | VCOMP = 2.6V | 100 | µA | |||
| OPERATION MODES | |||||||
| VMODE_H | MODE-pin high level | FPWM | 1.19 | 5.25 | V | ||
| VMODE_L | MODE-pin low level | DEM | –0.3 | 0.41 | V | ||
| IMODE | MODE-pin bias current | MODE = 3.3V | 0.01 | 1 | µA | ||
| OVER / UNDER VOLTAGE MONITOR | |||||||
| VOVP-H | Overvoltage threshold | VOUT rising (referenced to error amplifier reference) | 108% | 110% | 112% | ||
| VOVP-L | Overvoltage threshold | VOUT falling (referenced to error amplifier reference) | 101% | 103% | 105% | ||
| VOVP_max-H | Overvoltage threshold | 64V | VOUT rising (referenced to error amplifier reference) | 63 | 64 | 65 | V |
| 50V | 49 | 50 | 51 | V | |||
| 35V | 34 | 35 | 36 | V | |||
| 28.5V | 27 | 28.5 | 30 | V | |||
| VOVP_max-L | Overvoltage threshold | 64V | VOUT falling (referenced to error amplifier reference) | 62 | 63 | 64 | V |
| 50V | 48 | 49 | 50 | V | |||
| 35V | 33 | 34 | 35 | V | |||
| 28.5V | 26 | 27.5 | 29 | V | |||
| VUVP-H | Undervoltage threshold | VOUT rising (referenced to error amplifier reference) | 91% | 93% | 95% | ||
| VUVP-L | Undervoltage threshold | VOUT falling (referenced to error amplifier reference) | 88% | 90% | 92% | ||
| PGOOD | |||||||
| RPGOOD | PGOOD pulldown switch RDSON | 1mA sinking | 90 | 180 | Ω | ||
| Minimum BIAS for valid PGOOD | 2 | V | |||||
| MOSFET DRIVER (HBx, HOx, SWx, LOx) | |||||||
| High-state on resistance (HO driver) | 100mA sinking, HB – SW = 5V | 1.1 | 2 | Ω | |||
| Low-state on resistance (HO driver) | 100mA sourcing, HB – SW = 5V | 0.6 | 1.2 | Ω | |||
| High-state on resistance (LO driver) | 100mA sinking, VCC = 5V | 1.1 | 2 | Ω | |||
| Low-state on resistance (LO driver) | 100mA sourcing, VCC = 5V | 0.7 | 1.4 | Ω | |||
| VHB-UVLO | HB – SW UVLO threshold | HB – SW rising | 2.85 | 3.05 | 3.25 | V | |
| VHB-UVLO | HB – SW UVLO threshold | HB – SW falling | 2.6 | 2.8 | 3 | V | |
| VHB-HYS | HB – SW UVLO threshold hysteresis | 250 | mV | ||||
| IHB-SLEEP | HB quiescent current in bypass | HB – SW = 5V | 8 | 15 | µA | ||
| ICP | HB charge pump current available at HBx-pin | BIAS = 4.5V, VOUT = 6V | 55 | 75 | 100 | µA | |
| DEAD TIME CONTROL | |||||||
| DT1 | HO off to LO on and LO off to HO on dead time | Setting 1 | 7 | 14 | 30 | ns | |
| DT2 | Setting 2 | 17 | 30 | 50 | ns | ||
| DT3 | Setting 3 | 32 | 50 | 75 | ns | ||
| DT4 | Setting 4 | 50 | 75 | 110 | ns | ||
| DT5 | Setting 5 | 68 | 100 | 140 | ns | ||
| DT6 | Setting 6 | 85 | 125 | 180 | ns | ||
| DT7 | Setting 7 | 105 | 150 | 215 | ns | ||
| DT8 | Setting 8 | 135 | 200 | 285 | ns | ||
| THERMAL SHUTDOWN (TSD) | |||||||
| TTSD-RISING | Thermal shutdown threshold | Temperature rising | 175 | °C | |||
| TTSD-HYS | Thermal shutdown hysteresis | 15 | °C | ||||
| TIMINGS | |||||||
| STANDBYtimer | STANDBY timer | 130 | 150 | 170 | µs | ||