SNVSC77B December 2024 – April 2025 LM5125-Q1
PRODUCTION DATA
The transient power is high in audio applications. For this application 1000W is selected as peak output power. But the average power is typically much lower than the peak power. 300W is selected as average power. With proper ILIM/IMON setting, the average input current is limited to less than 300W while allowing 1000W peak for 100ms. When the average current loop is triggered, VOUT drops till the input and output power is balanced.
The per phase input current at average output power and typical input voltage is found as,
13A is selected as the average input current limit.
The current out of ILIM/IMON is found as,
RILIM is calculated as:
A standard value of 47.5kΩ is chosen for RIMON.
As shown in Figure 7-9, use CIMON and Rc to create a proper delay before the average current loop is triggered.
In this application 100ms delay at twice rated power is required.
At zero load current out of ILIM/IMON is found as,
The ILIM/IMON voltage at zero load is calculated as,
At twice rated power, current out of ILIM/IMON is found as,
CIMON is determined by,
A standard value of 3.3μF is chosen for CIMON.
Rc is determined by,
A standard value of 4.99kΩ is chosen for Rc.