SNVSCT1A October 2025 ā December 2025 LM5066H
PRODUCTION DATA
The READ_IOUT command is a standard PMBus command that returns the 12-bit measured value of the input current. Reading this register should use the coefficients shown in Table 7-72. Accesses to this command should use the PMBus read word protocol. This value is same as READ_IIN (89h).
| Bit | Name | Description | ADC_CONFIG_2 [6] = 0 | ADC_CONFIG_2 [6] = 1 | ||
|---|---|---|---|---|---|---|
Minimum Value | Maximum Value | Minimum Value | Maximum Value | |||
15:0 | READ_IOUT | Value measured for input current | 0x0000 (0A) | 0x0FFF (1.08xVCL/RSNS A) | 0x0000 (0A) | 0x0FFF (2.16xVCL/RSNS A) |