SNVSCT1A October 2025 ā December 2025 LM5066H
PRODUCTION DATA
The READ_POUT command is a standard PMBus command that returns the 12-bit measured value of the input power. Reading this register should use the coefficients shown in Table 7-72. Accesses to this command should use the PMBus read word protocol.
| Bit | Name | Description | ADC_CONFIG_2 [6] = 0 | ADC_CONFIG_2 [6] = 1 | ||
|---|---|---|---|---|---|---|
Minimum Value | Maximum Value | Minimum Value | Maximum Value | |||
15:0 | READ_POUT | Value measured for input power | 0x0000 (0W) | 0x0FFF (96.23xVCL/RSNS W) | 0x0000 (0W) | 0x0FFF (192.45xVCL/RSNS W) |