SNVSCT1A October 2025 ā December 2025 LM5066H
PRODUCTION DATA
The READ_VAUX_AVG command reports the 12-bit ADC measured average auxiliary voltage. If the data is not ready, the returned value is the previous averaged data. However, if there is no previously averaged data, the default value (0000h) is returned. Average count can be programmed through SAMPLES_FOR_AVG register. The contents of READ_VAUX_AVG register can be reset to zero (0x0000h) by setting Bit[6] in the PK_MIN_AVG register high. This data is read with the PMBus read word protocol. This register should use the coefficients shown in Table 7-72.
| Bit | Name | Description | Minimum Value | Maximum Value |
|---|---|---|---|---|
15:0 | READ_VAUX_AVG | Value measured for average auxiliary voltage source connected at the VAUX pin since reset or last clear | 0x0000 (0V) | 0x0FFF (2.97V) |