SPRACZ7 January   2022 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28232 , TMS320F28232-Q1 , TMS320F28234 , TMS320F28234-Q1 , TMS320F28235 , TMS320F28235-Q1 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335 , TMS320F28335-Q1 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S

 

  1.   Trademarks
  2. 1 Introduction
    1. 1.1 Abbreviations
  3. 2 Central Processing Unit (CPU)
  4. 3 Development Tools
    1. 3.1 Driver Library (Driverlib)
    2. 3.2 Embedded Application Binary Interface (EABI) Support
  5. 4 Package and Pinout
  6. 5 Operating Frequency and Power Management
  7. 6 Power Sequencing
  8. 7 Input Clock Options
  9. 8 Memory Map
  10. 9 Flash and OTP
    1. 9.1 Size and Number of Sectors
    2. 9.2 Flash Parameters
    3. 9.3 Flash Programming
    4. 9.4 Entry Point into Flash
    5. 9.5 Dual Code Security Module (DCSM) and Password Locations
    6. 9.6 OTP
  11. 10Boot ROM
    1. 10.1 Boot ROM Reserved RAM
    2. 10.2 Boot Mode Selection
    3. 10.3 Bootloaders
  12. 11Architectural Enhancements
    1. 11.1 Clock Sources and Domains
    2. 11.2 Watchdog Timer
    3. 11.3 Peripheral Interrupt Expansion (PIE)
    4. 11.4 Lock Protection Registers
    5. 11.5 General-Purpose Input/Output (GPIO)
    6. 11.6 External Interrupts
    7. 11.7 Crossbar (X-BAR)
  13. 12Peripherals
    1. 12.1 New Peripherals
      1. 12.1.1 Analog Subsystem Interconnect
      2. 12.1.2 Comparator Subsystem (CMPSS)
      3. 12.1.3 Control Law Accelerator (CLA)
    2. 12.2 Control Peripherals
      1. 12.2.1 Enhanced Pulse Width Modulator (ePWM)
      2. 12.2.2 Enhanced Capture Module (eCAP)
      3. 12.2.3 Enhanced Quadrature Encode Pulse Module (eQEP)
      4. 12.2.4 Sigma-Delta Filter Module (SDFM)
    3. 12.3 Analog Peripherals
      1. 12.3.1 Analog-to-Digital Converter (ADC)
    4. 12.4 Communication Peripherals
      1. 12.4.1 SPI
      2. 12.4.2 SCI
      3. 12.4.3 USB
      4. 12.4.4 I2C
      5. 12.4.5 CAN
  14. 13Configurable Logic Block (CLB)
  15. 14Device Comparison Summary
  16. 15References

Operating Frequency and Power Management

The F2837xD/S devices have a maximum operating frequency of 200 MHz (120 MHz for 2807x). By comparison, the F2833x/23x devices have a maximum operating frequency of 150 MHz or 100 MHz depending upon the specific device family member.

The F2833x/23x devices require 3.3 V and 1.8 V for operation whereas the F2837xD/S/07x devices require 3.3 V and 1.2 V. In the 2807x device alone, the 1.2 V can be generated with the on-chip voltage regulator (VREG). The F2837xD/S/07x devices have a built-in power-on reset (POR) circuit. During power up, the POR circuit drives the XRS pin low. A watchdog or NMI watchdog reset also drives the pin low. An external circuit may drive the pin to assert a device reset. The POR circuit keeps the I/Os in a high-impedance state during power up. For details related to power management, see the device-specific data sheet.