SPRAD05B May 2023 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
LPDDR4 SDRAM (512MBytes) is internal (integrated) to AM625SIP. Refer Memory Subsystem, DDR Subsystem (DDRSS) section in the Features chapter and Integrated LPDDR4 SDRAM Information section in the Applications, Implementation, and Layout chapter of the device-specific data sheet (AM625SIP – AM6254 Sitara™ Processor with Integrated LPDDR4 SDRAM) for speed and inline ECC support.