Preparation of a detailed block
diagram is an important stage during the board design. The block diagram should
include all major functional blocks, associated devices for processor functioning
(Ex: PMIC) and attached devices. The block diagram should illustrate the interfaces
and IOs used for interconnecting the processor and attached devices.
The below resources could be used as
support documents when constructing the block diagram:
- SK-AM62B-P1 (AM625 / AM623 starter kit EVM with PMIC),
SK-AM62-LP (AM625-Q1 / AM620-Q1 starter kit for low-power Sitara™
processors), SK-AM62-SIP (AM62x system-in-package (AM625SIP) starter kit for
Sitara™ processors) and any other available SKs are a good source to start
with the board design.
- The TI.com processor product
folder links referenced below provides device-specific Functional Block
Diagrams, Data Sheet, User Guides, Silicon Errata, Application Notes, design
considerations, and other related information for different applications.
The design and development section include SK information, design tools,
simulation models and software information. As part of information related
to support and training, links to commonly applicable E2E
threads and FAQs are available.