SPRAD05B May 2023 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
During the schematic design and capture stage of the board design, the schematics can be drawn newly or SK schematics can be reused.
Refer Starter Kit SK-AM62B-P1 and Starter Kit SK-AM62-LP schematics for ALW and AMC packages and Starter Kit SK-AM62-SIP schematic for AMK package.
During schematic design and capture, follow AM625 / AM623 / AM625SIP / AM625-Q1 / AM620-Q1 / AM62A7 / AM62A3 Schematic Design and Review Checklist and device-specific silicon errata.
The link below summarizes the considerations board designers are required to be familiar when reusing TI SK design files.
When SK schematics are reused, ensure completeness of functionality and change in net name due to redesign are reviewed.
When SK schematics are reused, the DNI settings for the components could be reset. Make sure the DNIs are reconfigured (populating DNIs could affect the functionality).