SPRAD05B May 2023 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
A detailed diagram of the Power Supply Sequencing (Power-Up and Power-Down) are available in the device-specific data sheet. All power supplies associated with the processor should allow for controlled supply ramp (supply slew rate) and supply sequencing (using a PMIC-based power supply or using on-board logic when discrete power solution is used).
For more information, refer the Power Supply Requirements, Power Supply Slew Rate Requirement, Power Supply Sequencing section of the device-specific data sheet.