SPRAD05B May 2023 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The processor family includes wide variety of peripherals and processing capabilities, not all of which will be used in every design. Consequently, the requirements for different designs using the same processor can vary widely depending on the target application. Board designers are expected to understand the requirements before selecting the processor and determining the board level implementation details. In addition, the board design may require additional circuitry to operate correctly in the target environment. Refer latest collaterals on TI.com including the device-specific data sheet, silicon errata, TRM and SK user's guide for selecting the processor and to determine the following: