SPRAD05B May 2023 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The processor supports Dual (OLDI/LVDS (4 lanes - 2x) and 24-bit RGB parallel) display interfaces.
The processors have "Odd/Even" requirements when using OLDI in dual-link mode.
A0 - A3 correspond to the ODD pixels and A4 - A7 correspond to the even pixels.
OLDI/LVDS can be used in single link mode to connect to two displays. However, due to internal hardware configuration, both the displays are mirrored (duplicated).
For more information, refer below FAQs:
Refer Pin Connectivity Requirements section of the device-specific data sheet for connecting the OLDI signals when not used.
For more details, refer the Display Subsystem (DSS) and Peripherals section in the Peripherals chapter of the device-specific TRM.