SPRAD05B May 2023 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Processor pins named CLKOUT0 and WKUP_CLKOUT0 can be configured as clock outputs. The clock outputs can be used as clock source for the attached devices (external peripherals). WKUP_CLKOUT0 is a buffered output of the high frequency oscillator (HFOSC0) available during power-up as default.
For more details, refer the device-specific data sheet and TRM.