SPRAD05B May 2023 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The PDN target impedance values are provided for the Core and DDR supplies. The PDN target impedance values are not provided for all supply rails since the target impedance calculation includes reference to the maximum current on the supply rails and is dependent on use case.
For updates on the PDN target impedance values, see the [FAQ] AM625 Custom board hardware design – Collaterals to Get started or E2E.