SPRAD05B May 2023 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
For connecting the JTAG interface signals, refer the Pin Connectivity Requirements section in the Terminal Configuration and Functions chapter of the device-specific data sheet.
In case JTAG interface is not used, it is recommended to always provide provision for connecting the JTAG interface signals using test points for development testing and the required pulls as per the Pin Connectivity Requirements section of the device-specific data sheet when a JTAG connector is not used.