SPRAD05B May 2023 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Depending on the memory selected DDR PHY IO (VDDS_DDR) and DDR clock IO (VDDS_DDR_C) supply rails can be 1.1 V (LPDDR4) or 1.2 V (DDR4).
For more information, refer the Recommended Operating Conditions section in the Specifications chapter of the device-specific data sheet.