SPRAD05B May 2023 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The AM625SIP processor uses a similar package as the ALW packaged AM6254 processor, where the AM625SIP AMK package has the same footprint as the AM6254 ALW package and most of the AM625SIP AMK package balls have the same signal function assignments as the AM6254 ALW package.
The AM625SIP ball assignment exceptions are listed in the Pin Attributes and Signal Descriptions section of the device-specific data sheet (AM625SIP – AM6254 Sitara™ Processor with Integrated LPDDR4 SDRAM).
Using AM625SIP as a drop-in replacement on an existing AM625 board is NOT recommended. Design changes are required to be made before using the AM625SIP on an AM625 board.