SPRADT6 July 2026 AWR2944 , AWR2944P
The Reset module provides reset cause query and software reset generation. By reading the reset status register, the software can determine the cause of the last reset (power-on reset/watchdog reset/software reset/external pin reset/HSM watchdog reset), thereby selecting different initialization strategies during startup.
Reset Test Workflow:
| Step | Action | Description |
|---|---|---|
| 1 | SDL_getWarmResetCause | Reads the warm reset cause |
| 2 | Categorized handling | Selects initialization strategy based on the reset cause |
| 3 | SDL_r5fGetResetCause | Read R5F core reset cause |
| 4 | SDL_generateSwWarmReset | If power-on reset, triggers software warm reset to verify path |
| 5 | SDL_rcmDspLocalReset | Executes DSP local reset |
| Key Function | Functions |
|---|---|
| SDL_getWarmResetCause | Gets warm reset cause |
| SDL_r5fGetResetCause | Gets R5F core reset cause |
| SDL_generateSwWarmReset | Triggers software warm reset |
| SDL_rcmDspLocalReset | Triggers DSP local reset |