SPRADT6 July   2026 AWR2944 , AWR2944P

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to AWR294x and Safety Modules
  5. 2In-Depth Guide to AWR294x Safety Diagnostic Library
    1. 2.1  DPL Data Porting Layer
    2. 2.2  CCM Core Compare Module
    3. 2.3  DCC Dual Clock Comparator
    4. 2.4  ECC Error Correction Code
    5. 2.5  ECC Bus Safety
    6. 2.6  HWA Hardware Accelerator Safety
    7. 2.7  MCRC Cyclic Redundancy Check
    8. 2.8  Parity
    9. 2.9  PBIST Programmable Built-In Self-Test
    10. 2.10 Reset Management
    11. 2.11 ROM Checksum
    12. 2.12 RTI Real-Time Windowed Watchdog
    13. 2.13 STC Self-Test Controller
  6. 3Summary
  7. 4Glossary
  8. 5References

Summary

The SDL provides a plug-and-play, functionally safety-compliant diagnostic solution for the AWR294x series, reducing the complexity of safety mechanism integration through standardized APIs. Its modular design enables system integrators to quickly build functional safety applications, significantly shortening the development cycle. The layered architecture of the SDL achieves decoupling of hardware diagnostics from application logic, improving code maintainability and portability. As the official diagnostic library provided by TI, the SDL has been widely validated in safety-critical domains such as automotive radar, providing developers with a reliable path to implement functional safety diagnostics.