SPRADT6 July   2026 AWR2944 , AWR2944P

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to AWR294x and Safety Modules
  5. 2In-Depth Guide to AWR294x Safety Diagnostic Library
    1. 2.1  DPL Data Porting Layer
    2. 2.2  CCM Core Compare Module
    3. 2.3  DCC Dual Clock Comparator
    4. 2.4  ECC Error Correction Code
    5. 2.5  ECC Bus Safety
    6. 2.6  HWA Hardware Accelerator Safety
    7. 2.7  MCRC Cyclic Redundancy Check
    8. 2.8  Parity
    9. 2.9  PBIST Programmable Built-In Self-Test
    10. 2.10 Reset Management
    11. 2.11 ROM Checksum
    12. 2.12 RTI Real-Time Windowed Watchdog
    13. 2.13 STC Self-Test Controller
  6. 3Summary
  7. 4Glossary
  8. 5References

Introduction to AWR294x and Safety Modules

Automotive Advanced Driver Assistance Systems utilize various sensors (mmWave radar, LiDAR, cameras, and satellite navigation) to perceive the surrounding environment at any time during vehicle operation, performing obstacle identification and tracking, and providing driving decision-assist information to the driver through system computational analysis. Among these, mmWave radar features excellent all-weather ranging and velocity-measuring performance alongside strong anti-interference capability, making it widely applied within ADAS systems.

Based on the RFCMOS process, TI integrates the RF/intermediate-frequency circuits, voltage-controlled oscillator (VCO), analog-to-digital converter (ADC), microcontroller (MCU), and digital signal processor (DSP) of the mmWave radar data link into a single chip, significantly reducing the cost and development difficulty of automotive radar.

 AWR2943/4 System Block DiagramFigure 1-1 AWR2943/4 System Block Diagram

The functional safety of automotive mmWave radar chips is the core cornerstone of building automotive autonomous driving and active safety systems. As the control hub of core automotive sensors, the output of the mmWave radar chip directly drives decision-control systems critical to human safety, such as Autonomous Emergency Braking (AEB) and Adaptive Cruise Control (ACC). Once a chip fails to report or falsely reports due to random hardware failures, environmental electromagnetic interference, or systemic defects, it will directly trigger catastrophic traffic collisions or unintended braking. Therefore, strictly adhering to automotive functional safety standards (such as ISO26262) by deploying redundant architectures, real-time self-tests, and fault-tolerant mechanisms inside the chip is key to ensuring the radar system remains safe and controlled under extreme or failure conditions, thereby safeguarding human life on the road.

The safety modules of AWR2944 form the core of the chip's functional safety architecture, providing standardized interfaces through the Software Diagnostic Library (SDL) to help developers implement applications that comply with functional safety standards. In safety systems, detecting random hardware faults and guiding the system to a safe state is of paramount importance. The safety modules integrate various hardware safety mechanisms, including memory ECC error detection and correction, ESM (Error Signal Module) uniform monitoring of safety events, CCM core lockstep comparison, DCC clock monitoring, PBIST memory self-test, and RTI watchdog diagnostics. The SDL encapsulates these hardware mechanisms through API interfaces, providing error capture and safety diagnostic functions, while the error response strategies are implemented by the application layer in accordance with the device safety manual requirements. This architecture supports bare-metal or RTOS environments, allowing system integrators to use the APIs provided by the SDL to configure ECC, set up interrupt handling, and execute diagnostic tests, thereby building radar application systems that meet functional safety standards like ISO26262 with high diagnostic coverage and fail-safe response capabilities.