SPRADT6 July   2026 AWR2944 , AWR2944P

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to AWR294x and Safety Modules
  5. 2In-Depth Guide to AWR294x Safety Diagnostic Library
    1. 2.1  DPL Data Porting Layer
    2. 2.2  CCM Core Compare Module
    3. 2.3  DCC Dual Clock Comparator
    4. 2.4  ECC Error Correction Code
    5. 2.5  ECC Bus Safety
    6. 2.6  HWA Hardware Accelerator Safety
    7. 2.7  MCRC Cyclic Redundancy Check
    8. 2.8  Parity
    9. 2.9  PBIST Programmable Built-In Self-Test
    10. 2.10 Reset Management
    11. 2.11 ROM Checksum
    12. 2.12 RTI Real-Time Windowed Watchdog
    13. 2.13 STC Self-Test Controller
  6. 3Summary
  7. 4Glossary
  8. 5References

PBIST Programmable Built-In Self-Test

PBIST (Programmable Built-In Self-Test) is a dedicated coprocessor featuring a specialized instruction set for memory testing. The PBIST reads test algorithms and memory configuration information from the on-chip ROM, executing tests directly on target memories via a dedicated data path without CPU intervention.

Compared to the CPU running software tests, the advantages of PBIST include: a dedicated path bypassing the CPU access path, a more efficient dedicated instruction set, smaller code size, and lower hardware area overhead. The AWR2944 contains two PBIST instances:

  • TOP_PBIST (covering all memories in the MSS subsystem)
  • DSS_DSP_PBIST (covering all memories in the DSS subsystem)

The recommended test algorithm is March13N, which can detect address decoder faults, Stuck-At faults, coupling faults, state coupling faults, parametric faults, write recovery faults, and read/write logic faults.

PBIST Test Workflow (taking TOP PBIST as an example):

Table 2-16 TOP PBIST Test Workflow
Step Action Description
1 SDL_TEST_dplInit Initializes the DPL
2 SDL_PBIST_configNeg Executes negative test, configuring incorrect algorithm parameters to verify PBIST detection capability
3 Disable Cache Disables L1P/L1D Cache to prevent interference with test results
4 SDL_PBIST_selfTest Executes normal PBIST, running March algorithm to detect memory faults
5 Waiting for completion/timeout Waits for PBIST completion interrupt or timeout
6 Get results Reads test status (pass/fail)

Note: Cache must be disabled during PBIST, and the test execution time is relatively long.

Table 2-17 PBIST Module Function Descriptions
Key Function Functions
SDL_PBIST_selfTest Executes PBIST self-test
SDL_PBIST_configNeg PBIST negative test configuration (fault injection)