SPRS717L October 2011 – March 2020 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
Bulk bypass capacitors are required for moderate speed bypassing of the DDR3 and other circuitry. Table 7-64 contains the minimum numbers and capacitance required for the bulk bypass capacitors. Note that this table only covers the bypass needs of the AM335x DDR3 interface and DDR3 devices. Additional bulk bypass capacitance may be needed for other circuitry.
| NO. | PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|---|
| 1 | AM335x VDDS_DDR bulk bypass capacitor count | 2 | devices | |
| 2 | AM335x VDDS_DDR bulk bypass total capacitance | 20 | μF | |
| 3 | DDR3 number 1 bulk bypass capacitor count | 2 | devices | |
| 4 | DDR3 number 1 bulk bypass total capacitance | 20 | μF | |
| 5 | DDR3 number 2 bulk bypass capacitor count(2) | 2 | devices | |
| 6 | DDR3 number 2 bulk bypass total capacitance(2) | 20 | μF |