SPRS717L October 2011 – March 2020 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
| NO. | PARAMETER | OPP100 | OPP50 | UNIT | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LOW LOAD | HIGH LOAD | LOW LOAD | HIGH LOAD | |||||||||
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
| 1 | tc(SPICLK) | Cycle time, SPI_CLK | 20.8 | 20.8 | 41.6 | 41.6 | ns | |||||
| 2 | tw(SPICLKL) | Typical pulse duration, SPI_CLK low | 0.5P – 1.04(1) | 0.5P + 1.04(1) | 0.5P – 2.08(1) | 0.5P + 2.08(1) | 0.5P – 1.04(1) | 0.5P + 1.04(1) | 0.5P – 2.08(1) | 0.5P + 2.08(1) | ns | |
| 3 | tw(SPICLKH) | Typical pulse duration, SPI_CLK high | 0.5P – 1.04(1) | 0.5P + 1.04(1) | 0.5P – 2.08(1) | 0.5P + 2.08(1) | 0.5P – 1.04(1) | 0.5P + 1.04(1) | 0.5P – 2.08(1) | 0.5P + 2.08(1) | ns | |
| 6 | td(SPICLK-SIMO) | Delay time, SPI_CLK active edge to SPI_D[x] (SIMO) transition(2) | –3.57 | 3.57 | –4.62 | 4.62 | –3.57 | 3.57 | –4.62 | 4.62 | ns | |
| 7 | td(CS-SIMO) | Delay time, SPI_CS active edge to SPI_D[x] (SIMO) transition(2) | 3.57 | 4.62 | 3.57 | 4.62 | ns | |||||
| 8 | td(CS-SPICLK) | Delay time, SPI_CS active to SPI_CLK first edge | Mode 1 and 3(3) | A – 4.2(4) | A – 2.54(4) | A – 4.2(4) | A – 2.54(4) | ns | ||||
| Mode 0 and 2(3) | B – 4.2(5) | B – 2.54(5) | B – 4.2(5) | B – 2.54(5) | ns | |||||||
| 9 | td(SPICLK-CS) | Delay time, SPI_CLK last edge to SPI_CS inactive | Mode 1 and 3(3) | B – 4.2(5) | B – 2.54(5) | B – 4.2(5) | B – 2.54(5) | ns | ||||
| Mode 0 and 2(3) | A – 4.2(4) | A – 2.54(4) | A – 4.2(4) | A – 2.54(4) | ns | |||||||
Figure 7-90 SPI Master Mode Receive Timing
Figure 7-91 SPI Master Mode Transmit Timing