SPRS717L October 2011 – March 2020 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
|---|---|---|---|---|
| mcasp0_aclkr | McASP0 Receive Bit Clock | I/O | L19, V18, V6 | B12, J17, U18, V2 |
| mcasp0_aclkx | McASP0 Transmit Bit Clock | I/O | N19, V4 | A13, K18, U1, V16 |
| mcasp0_ahclkr | McASP0 Receive Master Clock | I/O | V5 | C12, U4 |
| mcasp0_ahclkx | McASP0 Transmit Master Clock | I/O | N18, V7 | A14, K15, T5 |
| mcasp0_axr0 | McASP0 Serial Data (IN/OUT) | I/O | N17, U5 | D12, L17, T16, U3 |
| mcasp0_axr1 | McASP0 Serial Data (IN/OUT) | I/O | N16, W6 | D13, L16, V17, V4 |
| mcasp0_axr2 | McASP0 Serial Data (IN/OUT) | I/O | J19, V5, V6 | B12, C12, H16, U4, V2 |
| mcasp0_axr3 | McASP0 Serial Data (IN/OUT) | I/O | P18, U6, V7 | A14, C13, M16, T5, V3 |
| mcasp0_fsr | McASP0 Receive Frame Sync | I/O | M17, U6, V16 | C13, J18, V12, V3 |
| mcasp0_fsx | McASP0 Transmit Frame Sync | I/O | M19, W4 | B13, L18, U16, U2 |
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
|---|---|---|---|---|
| mcasp1_aclkr | McASP1 Receive Bit Clock | I/O | L18, P18 | K17, M16 |
| mcasp1_aclkx | McASP1 Transmit Bit Clock | I/O | J18, L19 | B12, H17, J17 |
| mcasp1_ahclkr | McASP1 Receive Master Clock | I/O | P18 | M16 |
| mcasp1_ahclkx | McASP1 Transmit Master Clock | I/O | K18, P18 | H18, M16 |
| mcasp1_axr0 | McASP1 Serial Data (IN/OUT) | I/O | K17, N18 | D13, J16, K15 |
| mcasp1_axr1 | McASP1 Serial Data (IN/OUT) | I/O | M18 | A14, K16 |
| mcasp1_axr2 | McASP1 Serial Data (IN/OUT) | I/O | J19, L18 | H16, K17 |
| mcasp1_axr3 | McASP1 Serial Data (IN/OUT) | I/O | K18, P19 | H18, L15 |
| mcasp1_fsr | McASP1 Receive Frame Sync | I/O | M18, P19 | K16, L15 |
| mcasp1_fsx | McASP1 Transmit Frame Sync | I/O | K19, M17 | C13, J15, J18 |