SPRS717L October 2011 – March 2020 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
|---|---|---|---|---|
| USB0_CE | USB0 Active high Charger Enable output | A | T18 | M15 |
| USB0_DM | USB0 Data minus | A | U18 | N18 |
| USB0_DP | USB0 Data plus | A | U19 | N17 |
| USB0_DRVVBUS | USB0 Active high VBUS control output | O | G16 | F16 |
| USB0_ID | USB0 ID (Micro-A or Micro-B Plug) | A | V19 | P16 |
| USB0_VBUS | USB0 VBUS | A | T19 | P15 |
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
|---|---|---|---|---|
| USB1_CE | USB1 Active high Charger Enable output | A | NA | P18 |
| USB1_DM | USB1 Data minus | A | NA | R18 |
| USB1_DP | USB1 Data plus | A | NA | R17 |
| USB1_DRVVBUS | USB1 Active high VBUS control output | O | NA | F15 |
| USB1_ID | USB1 ID (Micro-A or Micro-B Plug) | A | NA | P17 |
| USB1_VBUS | USB1 VBUS | A | NA | T18 |