SPRS717L October 2011 – March 2020 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
| NAME | DESCRIPTION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ƒxtal | Crystal parallel resonance frequency | Fundamental mode oscillation only | 32.768 | kHz | ||
| Crystal frequency stability and tolerance(1) | Maximum RTC error = 10.512 minutes per year | –20.0 | 20.0 | ppm | ||
| Maximum RTC error = 26.28 minutes per year | –50.0 | 50.0 | ppm | |||
| CC1 | C1 capacitance | 12.0 | 24.0 | pF | ||
| CC2 | C2 capacitance | 12.0 | 24.0 | pF | ||
| Cshunt | Shunt capacitance | 1.5 | pF | |||
| ESR | Crystal effective series resistance | ƒxtal = 32.768 kHz, oscillator has nominal negative resistance of 725 kΩ and worst-case negative resistance of 250 kΩ | 80 | kΩ | ||