SPRSP77D March 2023 – June 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
The following list describes the contents of each column in Table 5-1, Pin Attributes (AMB, ANF Packages):
Many device pins support multiple signal functions. Some signal functions are selected via a single layer of multiplexers associated with pins. Other signal functions are selected via two or more layers of multiplexers, where one layer is associated with the pins and other layers are associated with peripheral logic functions.
Table 5-1, Pin Attributes (AMB, ANF Packages) only defines signal multiplexing at the pins. For more information, related to signal multiplexing at the pins, see Pad Configuration Registers section in Device Configuration chapter of the device TRM. Refer to the respective peripheral chapter in the device TRM for information associated with peripheral signal multiplexing.
The value found in the MUX MODE AFTER RESET column defines the default pin multiplexed signal function selected when MCU_PORz is deasserted.
The following configurations of MUXMODE must be avoided for proper device operation.
An empty box means Not Applicable.
An empty box means Not Applicable.
For more information, see valid operating voltage range(s) defined for each power supply in Section 6.5, Recommended Operating Conditions.
An empty box means Not Applicable.
For more information, see the hysteresis values in Section 6.8, Electrical Characteristics.
An empty box means Not Applicable.
For electrical characteristics, refer to the appropriate buffer type table in Section 6.8, Electrical Characteristics.