SPRSP77D March 2023 – June 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMB PIN [4] | ANF PIN [4] |
|---|---|---|---|---|
| TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C17, D22, Y7 | C17, D22, Y7 |
| TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C22, E17 | C22, E17 |
| TIMER_IO2 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B17, D21 | B17, D21 |
| TIMER_IO3 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B22, C18 | B22, C18 |
| TIMER_IO4 | IO | Timer Inputs and Outputs (not tied to single timer instance) | AB7, B16, E22 | AB7, B16, E22 |
| TIMER_IO5 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C21, E16, Y6 | C21, E16, Y6 |
| TIMER_IO6 | IO | Timer Inputs and Outputs (not tied to single timer instance) | E18, F14 | E18, F14 |
| TIMER_IO7 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C15, D18 | C15, D18 |