SPRSP77D March 2023 – June 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMB PIN [4] | ANF PIN [4] |
|---|---|---|---|---|
| MCASP1_ACLKR | IO | MCASP Receive Bit Clock | G20, H22, M20 | G20, H22, M20 |
| MCASP1_ACLKX | IO | MCASP Transmit Bit Clock | F22, J20, L19 | F22, J20, L19 |
| MCASP1_AFSR | IO | MCASP Receive Frame Sync | G22, K20, M22 | G22, K20, M22 |
| MCASP1_AFSX | IO | MCASP Transmit Frame Sync | E21, J22, R18 | E21, J22, R18 |
| MCASP1_AXR0 | IO | MCASP Serial Data (Input/Output) | E20, H19, K19 | E20, H19, K19 |
| MCASP1_AXR1 | IO | MCASP Serial Data (Input/Output) | F21, K21, L17 | F21, K21, L17 |
| MCASP1_AXR2 | IO | MCASP Serial Data (Input/Output) | F20, K20, L18 | F20, K20, L18 |
| MCASP1_AXR3 | IO | MCASP Serial Data (Input/Output) | G20, G21, N22 | G20, G21, N22 |
| MCASP1_AXR4 | IO | MCASP Serial Data (Input/Output) | G22, M22 | G22, M22 |
| MCASP1_AXR5 | IO | MCASP Serial Data (Input/Output) | H22, M20 | H22, M20 |