SPRSP77D March 2023 – June 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
Table 6-44, Table 6-45, Figure 6-35, Table 6-46 and Figure 6-36 present timing conditions, timing requirements, and switching characteristics for DSS.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 1.44 | 26.4 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 1.5 | 5 | pF |
| PCB CONNECTIVITY REQUIREMENTS | ||||
| td(Trace Mismatch Delay) | Propagation delay mismatch across all traces | 100 | ps | |
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| D6 | tc(extpclkin) | Cycle time, VOUT(x)_EXTPCLKIN(2) | 6.06 | ns | |
| D7 | tw(extpclkinL) | Pulse duration, VOUT(x)_EXTPCLKIN(2) low | 0.475P(1) | ns | |
| D8 | tw(extpclkinH) | Pulse duration, VOUT(x)_EXTPCLKIN(2) high | 0.475P(1) | ns | |
Figure 6-35 DSS External
Pixel Clock Timing Requirements| NO. | PARAMETER | MODE | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| D1 | tc(pclk) | Cycle time, VOUT(x)_PCLK(2) | 6.06 | ns | ||
| D2 | tw(pclkL) | Pulse duration, VOUT(x)_PCLK(2) low | Internal PLL | 0.475P(1) - 0.3 | ns | |
| EXTPCLKIN | Y(3) - 0.45 | ns | ||||
| D3 | tw(pclkH) | Pulse duration, VOUT(x)_PCLK(2) high | Internal PLL | 0.475P(1) -0.3 | ns | |
| EXTPCLKIN | Z(4) - 0.45 | ns | ||||
| D4 | td(pclkV-dataV) | Delay time, VOUT(x)_PCLK(2) transition to VOUT(x)_DATA[23:0](2) transition | Internal PLL | -0.68 | 1.78 | ns |
| EXTPCLKIN | -0.68 | 1.78 | ns | |||
| D5 | td(pclkV-ctrlL) | Delay time, VOUT(x)_PCLK(2) transition to control signals VOUT(x)_VSYNC(2), VOUT(x)_HSYNC(2), VOUT(x)_DE(2) falling edge | Internal PLL | -0.68 | 1.78 | ns |
| EXTPCLKIN | -0.68 | 1.78 | ns |
For more information, see Display Subsystem (DSS) and Peripherals section in Peripherals chapter of the device TRM.