SPRSP77D March 2023 – June 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
Power is supplied to the Phase-Locked Loop circuits (PLLs) by internal regulators that derive their power from off-chip power-sources.
There is one PLL in the MCU domain:
There are nine PLLs in the MAIN domain:
The system designer should consider the reference clock source start-up time and the PLL lock requirements before configuring and using any of the PLL outputs as clock sources. The device reference clock input requirements are defined in Section 6.12.4.1, Input Clocks / Oscillators. PLL configuration details are described in the device TRM.
For more information on PLLs, see the PLL subsection in the Clocking subsection of the Device Configuration section in the device TRM.