SPRSP77D March 2023 – June 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 1.8V MODE | ||||||
| VIL | Input Low Voltage | 0.3 × VDD(1) | V | |||
| VILSS | Input Low Voltage Steady State | 0.3 × VDD(1) | V | |||
| VIH | Input High Voltage | 0.7 × VDD(1) | 1.98(2) | V | ||
| VIHSS | Input High Voltage Steady State | 0.7 × VDD(1) | V | |||
| VHYS | Input Hysteresis Voltage | 0.1 × VDD(1) | mV | |||
| IIN(3) | Input Leakage Current. | VI = 1.8V | 10 | µA | ||
| VI = 0V | -10 | µA | ||||
| VOL | Output Low Voltage | 0.2 × VDD(1) | V | |||
| IOL(4) | Low Level Output Current | VOL(MAX) | 10 | mA | ||
| SRI(6) | Input Slew Rate | 18f(5) or 1.8E+6 |
V/s | |||
| 3.3V MODE(7) | ||||||
| VIL | Input Low Voltage | 0.3 × VDD(1) | V | |||
| VILSS | Input Low Voltage Steady State | 0.25 × VDD(1) | V | |||
| VIH | Input High Voltage | 0.7 × VDD(1) | 3.63(2) | V | ||
| VIHSS | Input High Voltage Steady State | 0.7 × VDD(1) | V | |||
| VHYS | Input Hysteresis Voltage | 0.05 × VDD(1) | mV | |||
| IIN(3) | Input Leakage Current. | VI = 3.3V | 10 | µA | ||
| VI = 0V | -10 | µA | ||||
| VOL | Output Low Voltage | 0.4 | V | |||
| IOL(4) | Low Level Output Current | VOL(MAX) | 10 | mA | ||
| SRI(6) | Input Slew Rate | 33f(5) or 3.3E+6 |
8E+7 | V/s | ||