SPRSP77D March 2023 – June 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMB PIN [4] | ANF PIN [4] |
|---|---|---|---|---|
| MCASP0_ACLKR | IO | MCASP Receive Bit Clock | A21 | A21 |
| MCASP0_ACLKX | IO | MCASP Transmit Bit Clock | A19 | A19 |
| MCASP0_AFSR | IO | MCASP Receive Frame Sync | B21 | B21 |
| MCASP0_AFSX | IO | MCASP Transmit Frame Sync | A20 | A20 |
| MCASP0_AXR0 | IO | MCASP Serial Data (Input/Output) | B20 | B20 |
| MCASP0_AXR1 | IO | MCASP Serial Data (Input/Output) | B18 | B18 |
| MCASP0_AXR2 | IO | MCASP Serial Data (Input/Output) | B19 | B19 |
| MCASP0_AXR3 | IO | MCASP Serial Data (Input/Output) | C19 | C19 |