SPRSP77D March 2023 – June 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMB PIN [4] | ANF PIN [4] |
|---|---|---|---|---|
| USB1_DM | IO | USB 2.0 Differential Data (negative) | Y11 | Y11 |
| USB1_DP | IO | USB 2.0 Differential Data (positive) | Y10 | Y10 |
| USB1_DRVVBUS | O | USB VBUS control output (active high) | D19 | D19 |
| USB1_RCALIB (1) | A | Pin to connect to calibration resistor | U7 | U7 |
| USB1_VBUS (2) | A | USB Level-shifted VBUS Input | V6 | V6 |