SPRSP77D March 2023 – June 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
| FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
|---|---|---|---|
| TI(1) | Device manufacturer |
TI | Texas Instruments [The letters "TI" are used rather than the Texas Instruments logo] |
| a | Device evolution stage | X(2) | Prototype |
| P | Preproduction (production test flow, no reliability data) | ||
| BLANK(3) | Production | ||
| BBBBBBB | Base production part number | AM62A74 | see Device Comparison |
| AM62A72 | |||
| AM62A34 | |||
| AM62A32 | |||
| AM62A31 | |||
| AM62A14 | |||
| AM62A12 | |||
| r | Device revision | A | SR1.0 |
| Z | Device Speed Grade | M | See Device Speed Grades |
| N | |||
| O | |||
| P | |||
| Q | |||
| R | |||
| S | |||
| T | |||
| U | |||
| V | |||
| f | Features (see Device Comparison) |
G | Base |
| L | Features supported by G, plus Multimedia JPEG Encoder | ||
| M | Features supported by L, plus Display Subsystem | ||
| Y | Security / Functional Safety | 1 to 9 | Secure with Dummy Key / No Functional Safety |
| H to R | Secure with Production Key / No Functional Safety | ||
| S to Z | Secure with Production Key / Functional Safety | ||
| t | Temperature(4) | A | –40°C to 105°C - Extended Industrial (see Recommended Operation Conditions) |
| I | –40°C to 125°C - Automotive (see Recommended Operation Conditions) | ||
| PPP | Package Designator | AMB | FCBGA (484-pin) |
| ANF | FCCSP (484-pin) | ||
| Q1 | Automotive Designator | Q1 | Auto Qualified (AEC - Q100) |
| BLANK(3) | Standard | ||
| 2D Barcode | Varies | Optional 2D barcode, provides additional device information | |
| BLANK(3) | |||
| XXXXXXX | Lot Trace Code (LTC) | ||
| YYY | Production Code, For TI use only | ||
| O | Pin one designator | ||
| G1(5) | ECAT - Green package designator |