SPRUJ12F August 2021 – January 2024
Multiple power-indication LED's are provided on-board to indicate to users the output status of major supplies. The LED's indicate power across various domains as shown in Table 3-2.
| Name | Default Status | Operation | Function |
|---|---|---|---|
| LD9 | OFF | VSYS_5V0_ERR | Power error indication for voltage - VUSB_5V0 |
| LD7 | ON | VSYS_5V0 | Power indicator for voltage - VSYS_5V0 |
| LD6 | ON | VSYS_3V3 | Power indicator for voltage -VSYS_3V3 |
| LD8 | ON | VDD_CORE_0V85 | Power indicator for voltage - VDD_CORE_0V85 |
| LD11 | OFF | XDS110_PROG_STAZ1 | LED will glow after XDS configuration |
| LD10 | OFF | XDS110_PROG_STAZ2 |
Figure 3-4 Power Status LED's