SPRUJ12F August   2021  – January 2024

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Preface: Read This First
    1. 1.1 If You Need Assistance
    2. 1.2 Important Usage Notes
  5. 2Kit Overview
    1. 2.1 Kit Contents
    2. 2.2 Key Features
    3. 2.3 Component Identification
    4. 2.4 BoosterPacks
    5. 2.5 Compliance
    6. 2.6 Security
  6. 3Board Setup
    1. 3.1 Power Requirements
      1. 3.1.1 Power Input Using USB Type-C Connector
      2. 3.1.2 Power Status LED's
      3. 3.1.3 Power Tree
      4. 3.1.4 Power Sequence
    2. 3.2 Push Buttons
    3. 3.3 Boot Mode Selection
  7. 4Hardware Description
    1. 4.1  Functional Block Diagram
    2. 4.2  BoosterPack Headers
      1. 4.2.1 Pinmux for BoosterPack
    3. 4.3  GPIO Mapping
    4. 4.4  Reset
    5. 4.5  Clock
    6. 4.6  Memory Interface
      1. 4.6.1 QSPI Interface
      2. 4.6.2 Board ID EEPROM
    7. 4.7  Ethernet Interface
      1. 4.7.1 Ethernet PHY Strapping
      2. 4.7.2 Ethernet PHY - Power, Clock, Reset, Interrupt
      3. 4.7.3 LED indication in Ethernet RJ45 Connector
    8. 4.8  USB 2.0 Interface
    9. 4.9  I2C Interface
    10. 4.10 Industrial Application LEDs
    11. 4.11 UART Interface
    12. 4.12 eQEP Interface
    13. 4.13 CAN Interface
    14. 4.14 FSI Interface
    15. 4.15 JTAG Emulation
    16. 4.16 Test Automation Interface
    17. 4.17 SPI Interface
  8. 5References
    1. 5.1 Reference Documents
    2. 5.2 Other TI Components Used in This Design
  9.   A E3 Design Changes
  10.   B Revision A Design Changes
  11.   Revision History

Ethernet PHY - Power, Clock, Reset, Interrupt

Power: Since the RGMII signals from the PRG1 and CPSW domain of the SoC are at 3.3 V I/O level, the Gigabit Ethernet PHY device (DP83869) is powered with I/O voltage of 3.3 V and an analog supply of 2.5 V and 1.1 V.

Clock: The 25 MHz clock is sourced from the output of the clock buffer to both Ethernet PHYs. Alternatively, RGMII2 PHY can be sourced by the OBSCLK0 output of the SoC as shown in the Clock Architecture.

Reset: The reset signal for the PHYs is driven by an AND operation between PORz_OUT and an SoC GPIO.

Interrupt: The interrupts from the two Ethernet PHYs are shorted and connect to a single GPIO of the AM243x SoC.