STDA039 July 2026 F28377D-SEP , INA901-SP , SN54SLC8T245-SEP , TPS7A4501-SP , TPS7H1121-SEP , TPS7H1121-SP , TPS7H5020-SEP , TPS7H5020-SP , TPS7H6101-SEP
During actual SEE testing at 60MeV, the typical attrition pattern is:
Figure 4-2 Power FETs (MOSFETs) or Power
Devices in General Have a Significantly Lower Success ProbabilityFurther, complex ICs such as MCUs or ADCs—with many configuration options—require sophisticated test software. In practice a tradeoff must be made between the effort invested in developing a comprehensive test program and the time and residual risk incurred by incomplete test coverage. Typically, the test program ends up being rather use-case specific, which needs to be kept in mind if the results are considered for future designs and use cases as well.