SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
Table 14-2 shows the I/O capabilities for DIOs. Refer to the device-specific data sheet for DIO mapping to package pins.
| Package Type | Sensor Controller | Drive Strength | JTAG | |
|---|---|---|---|---|
| 7 × 7 QFN (RGZ) | Analog Capable | AUX Domain I/O | ||
| DIO | ||||
| 30 | yes | 19 | 2 mA, 4 mA | |
| 29 | yes | 20 | 2 mA, 4 mA | |
| 28 | yes | 21 | 2 mA, 4 mA | |
| 27 | yes | 22 | 2 mA, 4 mA | |
| 26 | yes | 23 | 2 mA, 4 mA | |
| 25 | yes | 24 | 2 mA , 4 mA | |
| 24 | yes | 25 | 2 mA , 4 mA | |
| 23 | yes | 26 | 2 mA , 4 mA | |
| 22 | 27 | 2 mA , 4 mA | ||
| 21 | 28 | 2 mA, 4 mA | ||
| 20 | 29 | 2 mA, 4 mA | ||
| 19 | 30 | 2 mA, 4 mA | ||
| 18 | 31 | 2 mA, 4 mA | ||
| 17 | 1 | 2 mA, 4 mA, 8 mA | TDI | |
| 16 | 2 | 2 mA, 4 mA, 8 mA | TDO | |
| 15 | 3 | 2 mA, 4 mA | ||
| 14 | 4 | 2 mA, 4 mA | ||
| 13 | 5 | 2 mA, 4 mA | ||
| 12 | 6 | 2 mA, 4 mA | ||
| 11 | 7 | 2 mA, 4 mA | ||
| 10 | 8 | 2 mA, 4 mA | ||
| 9 | 9 | 2 mA, 4 mA | ||
| 8 | 10 | 2 mA, 4 mA | ||
| 7 | 11 | 2 mA, 4 mA, 8 mA | ||
| 6 | 12 | 2 mA, 4 mA, 8 mA | ||
| 5 | 13 | 2 mA, 4 mA, 8 mA | ||
| 4 | 14 | 2 mA, 4 mA | ||
| 3 | 15 | 2 mA, 4 mA | ||
| 2 | 16 | 2 mA, 4 mA | ||
| 1 | 17 | 2 mA, 4 mA | ||
| 0(1) | 18 | 2 mA, 4 mA | ||