SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
#AON_EVENT_AON_EVENT_AON_EVENT_RMAP_TABLE_1 lists the memory-mapped registers for the AON_EVENT registers. All register offset addresses not listed in #AON_EVENT_AON_EVENT_AON_EVENT_RMAP_TABLE_1 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0h | MCUWUSEL | Wake-up Selector For MCU | #AON_EVENT_AON_EVENT_AON_EVENT_RMAP_AON_EVENT_ALL_MCUWUSEL |
| 4h | MCUWUSEL1 | Wake-up Selector For MCU | #AON_EVENT_AON_EVENT_AON_EVENT_RMAP_AON_EVENT_ALL_MCUWUSEL1 |
| 8h | EVTOMCUSEL | Event Selector For MCU Event Fabric | #AON_EVENT_AON_EVENT_AON_EVENT_RMAP_AON_EVENT_ALL_EVTOMCUSEL |
| Ch | RTCSEL | RTC Capture Event Selector For AON_RTC | #AON_EVENT_AON_EVENT_AON_EVENT_RMAP_AON_EVENT_ALL_RTCSEL |
Complex bit access types are encoded to fit into small table cells. #AON_EVENT_AON_EVENT_AON_EVENT_RMAP_LEGEND shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
MCUWUSEL is shown in #AON_EVENT_AON_EVENT_AON_EVENT_RMAP_AON_EVENT_ALL_MCUWUSEL_FIGURE and described in #AON_EVENT_AON_EVENT_AON_EVENT_RMAP_AON_EVENT_ALL_MCUWUSEL_TABLE.
Return to the Summary Table.
Wake-up Selector For MCU
This register contains pointers to 4 of 8 events
(events 0 to 3) which are routed to AON_PMCTRL as wakeup sources for MCU. AON_PMCTRL
will start a wakeup sequence for the MCU domain when either of the 8 selected events
are asserted. A wakeup sequence will guarantee that the MCU power switches are
turned on, LDO resources are available and SCLK_HF is available and selected as
clock source for MCU.
Note: It is required to setup a
wakeup event in AON_EVENT before MCU is requesting powerdown ( PRCM requests uLDO,
see conditions in PRCM:VDCTL.ULDO ).
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | WU3_EV | ||||||
| R-0h | R/W-3Fh | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | WU2_EV | ||||||
| R-0h | R/W-3Fh | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | WU1_EV | ||||||
| R-0h | R/W-3Fh | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | WU0_EV | ||||||
| R-0h | R/W-3Fh | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-30 | RESERVED | R | 0h | Reserved |
| 29-24 | WU3_EV | R/W | 3Fh | MCU Wakeup Source #3 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
| 23-22 | RESERVED | R | 0h | Reserved |
| 21-16 | WU2_EV | R/W | 3Fh | MCU Wakeup Source #2 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
| 15-14 | RESERVED | R | 0h | Reserved |
| 13-8 | WU1_EV | R/W | 3Fh | MCU Wakeup Source #1 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
| 7-6 | RESERVED | R | 0h | Reserved |
| 5-0 | WU0_EV | R/W | 3Fh | MCU Wakeup Source #0 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
MCUWUSEL1 is shown in #AON_EVENT_AON_EVENT_AON_EVENT_RMAP_AON_EVENT_ALL_MCUWUSEL1_FIGURE and described in #AON_EVENT_AON_EVENT_AON_EVENT_RMAP_AON_EVENT_ALL_MCUWUSEL1_TABLE.
Return to the Summary Table.
Wake-up Selector For MCU
This register contains pointers to 4 of 8 events
(events 4 to 7) which are routed to AON_PMCTRL as wakeup sources for MCU. AON_PMCTRL
will start a wakeup sequence for the MCU domain when either of the 8 selected events
are asserted. A wakeup sequence will guarantee that the MCU power switches are
turned on, LDO resources are available and SCLK_HF is available and selected as
clock source for MCU.
Note: It is required to setup a
wakeup event in AON_EVENT before MCU is requesting powerdown ( PRCM requests uLDO,
see conditions in PRCM:VDCTL.ULDO ).
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | WU7_EV | ||||||
| R-0h | R/W-3Fh | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | WU6_EV | ||||||
| R-0h | R/W-3Fh | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | WU5_EV | ||||||
| R-0h | R/W-3Fh | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | WU4_EV | ||||||
| R-0h | R/W-3Fh | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-30 | RESERVED | R | 0h | Reserved |
| 29-24 | WU7_EV | R/W | 3Fh | MCU Wakeup Source #7 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
| 23-22 | RESERVED | R | 0h | Reserved |
| 21-16 | WU6_EV | R/W | 3Fh | MCU Wakeup Source #6 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
| 15-14 | RESERVED | R | 0h | Reserved |
| 13-8 | WU5_EV | R/W | 3Fh | MCU Wakeup Source #5 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
| 7-6 | RESERVED | R | 0h | Reserved |
| 5-0 | WU4_EV | R/W | 3Fh | MCU Wakeup Source #4 AON Event Source selecting 1 of 8 events routed to AON_PMCTRL for waking up the MCU domain from Power Off or Power Down. Note: 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_MCU_WU in [MCU_IOC:IOCFGx.IOEV_MCU_WU_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
EVTOMCUSEL is shown in #AON_EVENT_AON_EVENT_AON_EVENT_RMAP_AON_EVENT_ALL_EVTOMCUSEL_FIGURE and described in #AON_EVENT_AON_EVENT_AON_EVENT_RMAP_AON_EVENT_ALL_EVTOMCUSEL_TABLE.
Return to the Summary Table.
Event Selector For MCU Event Fabric
This register contains pointers for 3 AON events
that are routed to the MCU Event Fabric EVENT
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | AON_PROG2_EV | ||||||
| R-0h | R/W-2Bh | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | AON_PROG1_EV | ||||||
| R-0h | R/W-2Bh | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | AON_PROG0_EV | ||||||
| R-0h | R/W-2Bh | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-22 | RESERVED | R | 0h | Reserved |
| 21-16 | AON_PROG2_EV | R/W | 2Bh | Event selector for AON_PROG2 event. AON Event Source id# selecting event routed to EVENT as AON_PROG2 event. 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_AON_PROG2 in [MCU_IOC:IOCFGx.IOEV_AON_PROG2_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = RTC channel 1 - delayed event 28h = RTC channel 2 - delayed event 29h = RTC combined delayed event 2Ah = RTC Update Tick (16 kHz signal, i.e. event line toggles value every 32 kHz clock period) 2Bh = JTAG generated event 2Ch = AUX Software triggered event #0. Triggered by AUX_EVCTL:SWEVSET.SWEV0 2Dh = AUX Software triggered event #1. Triggered by AUX_EVCTL:SWEVSET.SWEV1 2Eh = AUX Software triggered event #2. Triggered by AUX_EVCTL:SWEVSET.SWEV2 2Fh = Comparator A triggered 30h = Comparator B triggered 31h = ADC conversion completed 32h = TDC completed or timed out 33h = AUX Timer 0 Event 34h = AUX Timer 1 Event 35h = BATMON temperature update event 36h = BATMON voltage update event 37h = Comparator B triggered. Asynchronous signal directly from the AUX Comparator B as opposed to AUX_COMPB which is synchronized in AUX 38h = Comparator B not triggered. Asynchronous signal directly from AUX Comparator B (inverted) as opposed to AUX_COMPB which is synchronized in AUX 3Fh = No event, always low |
| 15-14 | RESERVED | R | 0h | Reserved |
| 13-8 | AON_PROG1_EV | R/W | 2Bh | Event selector for AON_PROG1 event. AON Event Source id# selecting event routed to EVENT as AON_PROG1 event. 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_AON_PROG1 in [MCU_IOC:IOCFGx.IOEV_AON_PROG1_EN] 1h = Event 0 from AUX TImer2 2h = Event 1 from AUX TImer2 3h = Event 2 from AUX TImer2 4h = Event 3 from AUX TImer2 5h = BATMON event: Battery level above upper limit 6h = BATMON event: Battery level below lower limit 7h = BATMON event: Temperature level above upper limit 8h = BATMON event: Temperature level below lower limit 9h = Combined event from BATMON 20h = Edge detect on any PAD 23h = RTC channel 0 event 24h = RTC channel 1 event 25h = RTC channel 2 event 26h = RTC channel 0 - delayed event 27h = 0 28h = 0 29h = 0 2Ah = 0 2Bh = 0 2Ch = 0 2Dh = 0 2Eh = 0 2Fh = 0 30h = 0 31h = 0 32h = 0 33h = 0 34h = 0 35h = 0 36h = 0 37h = 0 38h = 0 3Fh = 0 |
| 7-6 | RESERVED | R | 0h | Reserved |
| 5-0 | AON_PROG0_EV | R/W | 2Bh | Event selector for AON_PROG0 event. AON Event Source id# selecting event routed to EVENT as AON_PROG0 event. 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_AON_PROG0 in [MCU_IOC:IOCFGx.IOEV_AON_PROG0_EN] 1h = 0 2h = 0 3h = 0 4h = 0 5h = 0 6h = 0 7h = 0 8h = 0 9h = 0 20h = 0 23h = 0 24h = 0 25h = 0 26h = 0 27h = 0 28h = 0 29h = 0 2Ah = 0 2Bh = 0 2Ch = 0 2Dh = 0 2Eh = 0 2Fh = 0 30h = 0 31h = 0 32h = 0 33h = 0 34h = 0 35h = 0 36h = 0 37h = 0 38h = 0 3Fh = 0 |
RTCSEL is shown in #AON_EVENT_AON_EVENT_AON_EVENT_RMAP_AON_EVENT_ALL_RTCSEL_FIGURE and described in #AON_EVENT_AON_EVENT_AON_EVENT_RMAP_AON_EVENT_ALL_RTCSEL_TABLE.
Return to the Summary Table.
RTC Capture Event Selector For
AON_RTC
This register contains a pointer to select
an AON event for RTC capture. Please refer to AON_RTC:CH1CAPT
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RTC_CH1_CAPT_EV | ||||||||||||||
| R-0h | R/W-3Fh | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-6 | RESERVED | R | 0h | Reserved |
| 5-0 | RTC_CH1_CAPT_EV | R/W | 3Fh | AON Event Source id# for RTCSEL event which is fed to
AON_RTC. Please refer to AON_RTC:CH1CAPT 0h = Edge detect IO event from the DIO(s) which have enabled contribution to IOEV_RTC in [MCU_IOC:IOCFGx.IOEV_RTC_EN] 1h = 0 2h = 0 3h = 0 4h = 0 5h = 0 6h = 0 7h = 0 8h = 0 9h = 0 20h = 0 23h = 0 24h = 0 25h = 0 26h = 0 27h = 0 28h = 0 29h = 0 2Ah = 0 2Bh = 0 2Ch = 0 2Dh = 0 2Eh = 0 2Fh = 0 30h = 0 31h = 0 32h = 0 33h = 0 34h = 0 35h = 0 36h = 0 37h = 0 38h = 0 3Fh = 0 |