SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
| Byte Index | Field Name | Type | Description |
|---|---|---|---|
| 0 | nTxAck | R/W | Total number of transmitted ACK frames |
| 1 | nRxBeacon | R/W | Number of received beacon frames |
| 2 | nRxData | R/W | Number of received data frames |
| 3 | nRxAck | R/W | Number of received acknowledgment frames |
| 4 | nRxMacCmd | R/W | Number of received MAC command frames |
| 5 | nRxReserved | R/W | Number of received frames with reserved frame type |
| 6 | nRxOk | R/W | Number of received frames with CRC error |
| 7 | nRxIgnored | R/W | Number of frames received that are to be ignored |
| 8 | nRxBufFull | R/W | Number of received frames discarded because the RX buffer was full |
| 9 | lastRssi | R | RSSI of last received frame |
| 10 | maxRssi | R | Highest RSSI observed in the operation |
| 11 | Reserved | ||
| 12–15 | beaconTimeStamp | R | Timestamp of last received beacon frame |