SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
The flexibility of the power management of the CC13x2x7 and CC26x2x7 device platform allows many different configurations to achieve a low-power application. This section describes the power modes, as defined by TI-RTOS, which cover a range of power-saving modes (from low-power savings with fast-cycling time to high-power savings with long-cycling time).
Table 8-5 provides an overview of the power modes defined in TI-RTOS.
| Mode | Software Configurable Power Modes | Reset Pin Held | |||
|---|---|---|---|---|---|
| Active | Idle | Standby | Shutdown | ||
| System CPU | Active | Off | Off | Off | Off |
| System SRAM | On | On | Retained | Off | Off |
| Register retention(1) | Full | Full | Partial | No | No |
| VIMS_PD (flash) | On | Available | Off | Off | Off |
| RFCORE_PD (radio) | Available | Available | Off | Off | Off |
| SERIAL_PD | Available | Available | Off | Off | Off |
| PERIPH_PD | Available | Available | Off | Off | Off |
| Sensor controller | Available | Available | Available | Off | Off |
| Supply system | On | On | Duty-cycled | Off | Off |
| High-speed clock | XOSC_HF or RCOSC_HF | XOSC_HF or RCOSC_HF | Off | Off | Off |
| Medium-speed clock | RCOSC_MF | RCOSC_MF | RCOSC_MF available | Off | Off |
| Low-speed clock | XOSC_LF or RCOSC_LF | XOSC_LF or RCOSC_LF | XOSC_LF or RCOSC_LF | Off | Off |
| Wakeup on RTC | Available | Available | Available | Off | Off |
| Wakeup on pin edge | Available | Available | Available | Available | Off |
| Wakeup on reset pin | Available | Available | Available | Available | Available |
| Brown Out Detect (BOD) | Active | Active | Partial(2) | Off | N/A |
| Power On Reset (POR) | Active | Active | Active | Active | N/A |