SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
The SDA line must contain stable data during the high period of the clock, and the data line can change only when SCL is low (see Figure 24-6).
Figure 24-6 Data Validity During Bit Transfer on the I2C Bus