SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
In off mode, the RAM block is disabled and cannot be accessed by the CPU or by the system bus (see Figure 9-4). The GPRAM space is not available in off mode.
The FLASH block has no cache support, and all accesses to the FLASH are routed directly to the FLASH block.
Figure 9-4 VIMS Module in Off Mode