SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
This document contains formulas and nomenclature for different data types. Table 13-49 lists the presentation of syntax.
| Form | Definition |
|---|---|
| 0x00 or 0h | Hexadecimal value |
| 0b | Binary value |
| 0d | Decimal value |
| 0 | Digital logic 0 or low |
| 1 | Digital logic 1 or high |
| bit | Binary digit |
| 8 bits | 1 byte |
| 16 bits | Halfword |
| 32 bits | Word |
| 64 bits | Dual-word |
| 128 bits | Quad-word |
| MOD | Modulo |
| REM | Remainder |
| A & B | A logical AND B |
| A OR B | A logical OR B |
| NOR | Logical NOR |
| NOT A | Logical NOT |
| A NOR B | A logical NOR B |
| AB | A logic exclusive OR B or XOR |
| XNOR | Logic exclusive NOR |
| NAND | Logical NAND |
| DIV | Integer division |
| || | Concatenation |
| [n:m] | Size of a register or signal in bits where n > m2(1) |