SWRA466E February 2015 – August 2024 CC1310 , CC1310 , CC1311P3 , CC1311P3 , CC1311R3 , CC1311R3 , CC1312PSIP , CC1312PSIP , CC1312R7 , CC1312R7 , CC1314R10 , CC1314R10 , CC1352P , CC1352P , CC1352P7 , CC1352P7 , CC1352R , CC1352R , CC1354P10 , CC1354P10 , CC1354R10 , CC1354R10 , CC2538 , CC2538 , CC2620 , CC2620 , CC2630 , CC2630 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2642R , CC2642R , CC2642R-Q1 , CC2642R-Q1 , CC2650 , CC2650 , CC2650MODA , CC2650MODA , CC2651P3 , CC2651P3 , CC2651R3 , CC2651R3 , CC2651R3SIPA , CC2651R3SIPA , CC2652P , CC2652P , CC2652P7 , CC2652P7 , CC2652PSIP , CC2652PSIP , CC2652R , CC2652R , CC2652R7 , CC2652R7 , CC2652RB , CC2652RB , CC2652RSIP , CC2652RSIP , CC2674R10 , CC2674R10
The device type is configured using the
deviceType variable found in sblAppEx.cpp. The
variable controls which bootloader commands the SBL can use, and which firmware
image the SblAppEx programs onto the device. The
deviceType variable is a binary-coded decimal (BCD) of the
device name. Table 4-3 lists the
supported device types and corresponding deviceType value.
deviceType| Device | DeviceType
Value |
|---|---|
| CC2538 | 0x2538 |
| CC13x0, CC26x0 | 0x2650 |
| CC2640R2 | 0x2640 |
| CC13x2, CC26x2; CC13x2x7,
CC26x2x7; CC13x2PSIP, CC26x2PSIP; CC2652RB |
0x2652 |
| CC13x1x3, CC26x1x3 | 0x2651 |
| CC13x4, CC26x4 | 0x2674 |