SWRA466E February 2015 – August 2024 CC1310 , CC1310 , CC1311P3 , CC1311P3 , CC1311R3 , CC1311R3 , CC1312PSIP , CC1312PSIP , CC1312R7 , CC1312R7 , CC1314R10 , CC1314R10 , CC1352P , CC1352P , CC1352P7 , CC1352P7 , CC1352R , CC1352R , CC1354P10 , CC1354P10 , CC1354R10 , CC1354R10 , CC2538 , CC2538 , CC2620 , CC2620 , CC2630 , CC2630 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2642R , CC2642R , CC2642R-Q1 , CC2642R-Q1 , CC2650 , CC2650 , CC2650MODA , CC2650MODA , CC2651P3 , CC2651P3 , CC2651R3 , CC2651R3 , CC2651R3SIPA , CC2651R3SIPA , CC2652P , CC2652P , CC2652P7 , CC2652P7 , CC2652PSIP , CC2652PSIP , CC2652R , CC2652R , CC2652R7 , CC2652R7 , CC2652RB , CC2652RB , CC2652RSIP , CC2652RSIP , CC2674R10 , CC2674R10
The customer configuration area for CC13x0 and CC26x0 is called CCFG and is located in the uppermost flash sector, so the absolute address of the CCFG depends on the device flash size. The bootloader configuration absolute address for the 128KB flash variant is 0x0001.FFD8, the 64KB flash variant is 0x0000.FFD8 and the 32KB flash variant is 0x0000.7FD8. The CC13x0, CC26x0 CCFG is also memory mapped with read access to address 0x5000.3000 for all flash variants. A 32-bit field in the CCFG configures the bootloader and backdoor functionality (byte offset 0xFD8).
The structure of the bootloader configuration field is shown in Table 2-3. The configuration structure is little endian, meaning that the least significant byte is at the lowest address. Select which pin to use by writing the DIO number to the second byte of the configuration structure.
| Bit | Field | Value | Description | Byte Offset |
Default Value |
|---|---|---|---|---|---|
| 31:24 | BOOTLOADER_ENABLE | Enable and disable bootloader | 0xFDB | 0xC5 | |
| 0xC5 | Bootloader enabled | ||||
| Any other value | Bootloader disabled | ||||
| 23:17 | RESERVED | 0 | 0xFDA | 0b111 1111 | |
| 16 | BL_LEVEL | Sets the active level of the selected pin. | 0xFDA | 1 | |
| 0 | Active low | ||||
| 1 | Active high | ||||
| 15:8 | BL_PIN_NUMBER | The number of the I/O pin that is level checked if the bootloader backdoor is enabled. | 0xFD9 | 0xFF | |
| 7:0 | BL_ENABLE | Enables and disables the bootloader backdoor. | 0xFD8 | 0xFF | |
| 0xC5 | Bootloader enabled | ||||
| Any other value | Bootloader disabled |