SWRA495L December   2015  – April 2025 CC1310 , CC1350 , CC2620 , CC2630 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R-Q1 , CC2650 , CC2662R-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Oscillator and Crystal Basics
    1. 1.1 Oscillator Operation
    2. 1.2 Quartz Crystal Electrical Model
      1. 1.2.1 Frequency of Oscillation
      2. 1.2.2 Equivalent Series Resistance
      3. 1.2.3 Drive Level
      4. 1.2.4 Crystal Pulling
    3. 1.3 Negative Resistance
    4. 1.4 Time Constant of the Oscillator
  5. Overview of Crystal Oscillators for CC devices
    1. 2.1 24MHz and 48MHz Crystal Oscillator
    2. 2.2 24MHz and 48MHz Crystal Control Loop
    3. 2.3 32.768kHz Crystal Oscillator
  6. Selecting Crystals for the CC devices
    1. 3.1 Mode of Operation
    2. 3.2 Frequency Accuracy
      1. 3.2.1 24MHz and 48MHz Crystal
      2. 3.2.2 32.768kHz Crystal
    3. 3.3 Load Capacitance
    4. 3.4 ESR and Start-Up Time
    5. 3.5 Drive Level and Power Consumption
    6. 3.6 Crystal Package Size
  7. PCB Layout of the Crystal
  8. Measuring the Amplitude of the Oscillations of Your Crystal
    1. 5.1 Measuring Start-Up Time to Determine HPMRAMP1_TH and XOSC_HF_FAST_START
  9. Crystals for CC13xx, CC26xx, CC23xx and CC27xx
  10. High Performance BAW Oscillator
  11. CC23XX and CC27XX Software Amplitude Compensation
  12. Internal Capacitor Array for CC23XX and CC27XX
  13. 10Internal Capacitor Array for CC13xx and CC26xx
  14. 11Summary
  15. 12References
  16. 13Revision History

Crystals for CC13xx, CC26xx, CC23xx and CC27xx

Table 6-1 through Table 6-4 provide appropriate crystals for use with the CC devices.

Table 6-1 48MHz Crystals for CC13x2, CC26x2 and CC23xx
ManufacturerMPNPackageESR
max [Ω]
CL
[pF]
Tol
[ppm]
Temp Tol [ppm]Temp range [°C]CompliantComment

KDS

DSX211S 7AF04800A1M

2016

30

8

±10±40-40/125AEC-Q200

Tested by KDS on LAUNCHXL-CC26X2R1 and LP-EM-CC2340R5

KyoceraCX2016DB 48000C0FPLC12016307±10±20-40/85Used on LAUNCHXL-CC26X2R1
KyoceraCX2016DB 48000C0FRLC12016307±10±20-40/105AEC-Q200Tested by Kyocera on LAUNCHXL-CC26X2R1
NDKNX2016SA 48.000MHz EXS00A-CS055172016407±10±30-40/85Used on CC26x2REM-7ID for characterization
TXC8Y480720072016408-3/+7-14/+12-40/95
Tai-Saw (TST)TZ2365D2016407±10±25-40/105AEC-Q200Used on CC26x2REM-7ID-Q1 for characterization
Table 6-2 48MHz Crystals for CC23xx and CC27xx Only
ManufacturerMPNPackageESR
max [Ω]
CL
[pF]
Tol
[ppm]
Temp tol [ppm]Temp range [°C]CompliantComment

Epson

FA2016AA

X1E000381A17100

2016

60

7

±10±35-40/125AEC-Q200

Tested by Epson on LP-EM-CC2340R5

Kyocera

CX2016DB

48000C0WSRT1

2016

30

7

±40 Over all-40/125AEC-Q200

Tested by Kyocera on LP-EM-CC2340R5

NDK

NX2016SA 48.000MHz

EXS00A-CS14953

2016408±40 Over all-40/105Tested by NDK on Launchpad LP-EM-CC2340R5_E3
NDK

NX1612SA 48MHz

EXS00A-CS15039

1612508±40 Over all-40/125AEC-Q200Tested by NDK on Launchpad LP-EM-CC2340R5_E3
Tai-Saw (TST)TZ3908AAAO432016307±5±30-40/125

AEC-Q200

Used on Launchpad LP-EM-CC2340R5_E3 and characterization. This crystal is used on the CC2745R10-Q1 Launchpad

Murata

XRCGE48M000MXF1LR0

2016

60

7

±40 Over all-40/125AEC-Q200Tested by Murata on Launchpad LP-EM-CC2340R5_E3
Table 6-3 24MHz Crystals for CC13x0 and CC26x0
ManufacturerMPNPackageESR
max [Ω]
CL
[pF]
Tol
[ppm]
Temp tol [ppm]Temp range [°C]CompliantComment
EpsonTSX-3225 24.0000MF15X-AC33225609±10±10-40/85Used in characterization (EMs)
EpsonTSX-3225 24.0000MF10Z-AC33225609±10±10 -20/75Similar spec to F15X, but narrower temperature range.
EpsonTSX-3225 X1E0000210048003225409±10±20 -40/105AEC-Q200CC2640Q1EM
NDKNX2016SA 24MHz EXS00A-CS088912016606±10±15 -30/85Used in CC2640R2F WCSP char.
NDKNX2016SA 24MHz EXS00A-CS075532016607±10±15 -30/85Tested by NDK
NDKNX3225SA 24MHz EXS00A-CS075323225509±10±15 -30/85Tested by NDK
KyoceraCX2016DB 24000C0WPRC12016607±10±15 -40/85Tested by Kyocera
KyoceraCX2016SA 24000C0FRNC12016307±10±25 -40/105AEC-Q200
TXC8Q240300011612705.8±15±15 -30/85Tested by TXC
MurataXRCGB 24M000FBP12R02016806±15±20 -40/85Tested by Murata
Table 6-4 32.768kHz Crystals for CC13xx, CC26xx, CC23xx, and CC27xx
ManufacturerMPNPackageESR max [Ω]CL [pF]Tol [ppm]Parabolic coefficient [ppm/°C2]Temp range [°C]CompliantComment
EpsonFC-135321570k7±20-0.04-40/85Lowest current consumption. Used in characterization (EMs)
EpsonFC-13A X1A000091001214321570k7±20-0.04-40/125AEC-Q200Used on LaunchPad CC26x2REM-7ID-Q1_A1

Epson

FC2012AA X1A000181000318

2012

75k

7

±20-0.04

-40/125

AEC-Q200

This crystal is used on the CC2745R10-Q1 Launchpad. Tested by Epson on LP-EM-CC2340R5

KDS

DST1610A 7BG03276AAC

1610

70k

7

±20-0.04-40/125AEC-Q200

Tested by KDS on LAUNCHXL-CC26X2R1 and LP-EM-CC2340R5

NDKNX3215SA 32.768kHz EXS00A-MU00529321570k7±20-0.04-40/85Lowest current consumption. Used in characterization
NDKNX2012SA 32.768kHz EXS00A-MU00530201280k7±20-0.04-40/85

NDK

NX2012SA 32.768kHz EXS00A-MU01792

2012

120k

9

±20-0.04-40/125

AEC-Q200

Tested by NDK on Launchpad LP-EM-CC2340R5_E3
Seiko Instruments Inc.SC-32S 6pF321570k7±20-0.03-40/85Tested by Seiko
Seiko Instruments Inc.SC-20S 7pF201270k7±20-0.03-40/85Tested by Seiko
Seiko Instruments Inc.SC-16S 7pF161090k7±20-0.035-40/85Tested by Seiko
KyoceraST3215SB 32768C0HPWBB321570k7±20-0.05-40/85Tested by Kyocera
KyoceraST2012SB 32768C0HPWB4201270k7±20-0.05-40/85Tested by Kyocera
Tai-Saw (TST)TZ3359DAAO731610120k7±20-0.04-40/125Used on Launchpad LP-EM-CC2340R5_E3 and characterization
TXC9H03270072201290k7±20-0.04-40/105