SWRA495L December   2015  – April 2025 CC1310 , CC1350 , CC2620 , CC2630 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R-Q1 , CC2650 , CC2662R-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Oscillator and Crystal Basics
    1. 1.1 Oscillator Operation
    2. 1.2 Quartz Crystal Electrical Model
      1. 1.2.1 Frequency of Oscillation
      2. 1.2.2 Equivalent Series Resistance
      3. 1.2.3 Drive Level
      4. 1.2.4 Crystal Pulling
    3. 1.3 Negative Resistance
    4. 1.4 Time Constant of the Oscillator
  5. 2 Overview of Crystal Oscillators for CC devices
    1. 2.1 24MHz and 48MHz Crystal Oscillator
    2. 2.2 24MHz and 48MHz Crystal Control Loop
    3. 2.3 32.768kHz Crystal Oscillator
  6. 3 Selecting Crystals for the CC devices
    1. 3.1 Mode of Operation
    2. 3.2 Frequency Accuracy
      1. 3.2.1 24MHz and 48MHz Crystal
      2. 3.2.2 32.768kHz Crystal
    3. 3.3 Load Capacitance
    4. 3.4 ESR and Start-Up Time
    5. 3.5 Drive Level and Power Consumption
    6. 3.6 Crystal Package Size
  7. 4 PCB Layout of the Crystal
  8. 5 Measuring the Amplitude of the Oscillations of Your Crystal
    1. 5.1 Measuring Start-Up Time to Determine HPMRAMP1_TH and XOSC_HF_FAST_START
  9. 6 Crystals for CC13xx, CC26xx, CC23xx and CC27xx
  10. 7 High Performance BAW Oscillator
  11. 8 CC23XX and CC27XX Software Amplitude Compensation
  12. 9 Internal Capacitor Array for CC23XX and CC27XX
  13. 10Internal Capacitor Array for CC13xx and CC26xx
  14. 11Summary
  15. 12References
  16. 13Revision History

CC23XX and CC27XX Software Amplitude Compensation

Overview

This section describes the software compensation and implementation details required to control the HFXT amplitude on CC23XX and CC27XX. This aims to do two things on the software level:

  1. Adjust the reference current (IREF) for the HFXT to achieve an excellent amplitude.
  2. Detect and handle fault conditions to make sure the system recovers gracefully.
Note:

There is an optional boot-up compensation that can be configured on SysConfig to make sure that the crystal sufficiently adjusts the current to start the crystal for the first time. This does not include operation after standby.

Please check the documentation for these registers: HFXTFAULT, TRACKREFLOSS, and TRACKREFOOR for more information during debugging.